![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-038061-WEB-R.jpg)
BREAK GLASS UNIT
Legrand
BREAK GLASS UNIT
REF. 038061
EAN numeris.
3245060380618
109,57 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Unlocking method | Other |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP30 |
Mounting method | Built-in |
With lighting | No |
Hole diameter | 20 mm |
---|---|
Width | 125 mm |
Height | 125 mm |
Degree of impact strength (IK) | IK07 |
Terminals capacity | 1.5-1.5 mm² |
Dokumentacija
1 dokumentas
Instrukcija
2 dokumentai
Aplinkos profilis
Aplinkos profilis
PASIRINKITE VEIKSMĄ