![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/021692_pw_94761.jpg)
BLOC A MICRO RUPT.INV./SP51-58
Legrand
BLOC A MICRO RUPT.INV./SP51-58
REF. 021692
EAN numeris.
3245060216924
20,68 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Rated operation current Ie at AC-15, 230 V | 5 A |
Type of electric connection | Flat plug-in connection |
---|---|
Model | Clip-on |
Mounting method | Side mounting |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ