Blanking plug, plastic H/ø 9.5/25 mm, Pg13.5
Ensto Cubo Trading
ENSTO
Blanking plug, plastic H/ø 9.5/25 mm, Pg13.5
REF. PMR442.13
EAN numeris.
6418677169427
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Thread type | PG |
---|---|
Nominal thread size metric/PG | 13 |
Material | Plastic |
Material quality | Polyamide (PA) |
Halogen free | Yes |
Glass-fibre reinforced | No |
Shock resistant | No |
Colour | Grey |
---|---|
RAL-number | 7035 |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Pressure-compensating | No |