![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/27/LG-277071L-WEB-R.jpg)
BLANKING MODULE 2 MODULES WHITE EUROPE
Legrand
BLANKING MODULE 2 MODULES WHITE EUROPE
REF. 277071L
EAN numeris.
3414971939790
2,61 €
/
Vienetas
Product available in
10 Vienetas
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
Construction type lens | Square |
Width opening | 45 mm |
Height opening | 45 mm |
Colour | White |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP31 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ