![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067542-LEGRAND-1000.jpg)
Bell 8V
Legrand
Bell 8V
REF. 067542
EAN numeris.
3245060675424
115,24 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Housing colour | Other |
---|---|
Housing material | Plastic |
Loudness | 83 dB |
Nominal voltage | 8-8 V |
Degree of protection (IP) | IP41 |
Type of current | AC |
Electricity consumption | 8-8 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Width in number of modular spacings | 2 |
Width | 45 mm |
---|---|
Height | 45 mm |
Depth | 43.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-55 °C |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
PASIRINKITE VEIKSMĄ