![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/001196-LEGRAND-1000.jpg)
BATTERY UNIT
Legrand
BATTERY UNIT
REF. 001196
EAN numeris.
3245060011963
46,51 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 8 |
Type of covering | Cover |
Cover model | Closed |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 79 mm |
Built-in height | 176 mm |
Built-in width | 186 mm |
Inner depth | 47.5 mm |
Earthing terminal block | No |
Neutral terminal block | No |
---|---|
DIN-rail | No |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP30 |
Height | 180 mm |
Width | 190 mm |
Depth | 83 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |