BATTERY NIMH 8,4V 200 MAH
Legrand
BATTERY NIMH 8,4V 200 MAH
REF. 040755
EAN numeris.
3245060407551
79,55 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Size indication | Block |
---|---|
Number of cells | 1 |
Model | Nickel metal hydride |
Nominal voltage | 8.4 V |
Capacity | 200 mAh |
IEC indication | HR22 |
Length | 26.6 mm |
Height including pole | 48 mm |
Width | 15.4 mm |
---|---|
Battery pack | Yes |
Plastic housing | Yes |
Ambient temperature | -10-55 °C |
Suitable for rapid charger | No |
Weight | 35 g |
Contains Batteries and/or Accumulator | Yes |