BATTERY KIT
Legrand
BATTERY KIT
REF. 421082
EAN numeris.
3245064210829
23,86 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Lithium |
---|---|
Nominal voltage | 3 V |
Capacity | 50 mAh |
IEC indication | Other |
Other indications | Other |
Height including pole | 1.6 mm |
Diameter | 16 mm |
Battery pack | Yes |
Ambient temperature | -20-60 °C |
Suitable for rapid charger | No |
Weight | 1.1 g |
---|---|
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR1616 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 1.1 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ