BATTERY 4.8V 2.2AH NI-MH
Legrand
BATTERY 4.8V 2.2AH NI-MH
REF. 660836
EAN numeris.
3245066608365
66,85 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Size indication | Other |
---|---|
Number of cells | 4 |
Model | Nickel metal hydride |
Nominal voltage | 4.8 V |
Capacity | 2.2 mAh |
IEC indication | Other |
Battery pack | Yes |
Suitable for EX-applications | No |
---|---|
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
Weight | 207 g |
Contains Batteries and/or Accumulator | Yes |