![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040748-LEGRAND-1000.jpg)
BATTERY
Legrand
BATTERY
REF. 040748
EAN numeris.
3245060407483
120,01 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Size indication | Block |
---|---|
Number of cells | 1 |
Model | Lead |
Nominal voltage | 12 V |
Capacity | 3200 mAh |
Length | 134 mm |
Height including pole | 64 mm |
---|---|
Width | 60 mm |
Battery pack | Yes |
Ambient temperature | -10-50 °C |
Contains Batteries and/or Accumulator | Yes |