![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040743_pw_94744.jpg)
BATTERY
Legrand
BATTERY
REF. 040743
EAN numeris.
3245060407438
139,59 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Size indication | Flat-Pack |
---|---|
Number of cells | 10 |
Model | Nickel cadmium |
Nominal voltage | 12 V |
Capacity | 600 mAh |
Length | 72 mm |
Height including pole | 50.4 mm |
---|---|
Width | 29 mm |
Battery pack | No |
Ambient temperature | -10-55 °C |
Contains Batteries and/or Accumulator | Yes |