BATTERY
Legrand
BATTERY
REF. 040742
EAN numeris.
3245060407421
153,07 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Size indication | Flat-Pack |
---|---|
Number of cells | 10 |
Model | Nickel cadmium |
Nominal voltage | 12 V |
Capacity | 1200 mAh |
Length | 114 mm |
Height including pole | 46 mm |
---|---|
Width | 47.5 mm |
Battery pack | No |
Ambient temperature | -10-50 °C |
Weight | 450 g |
Contains Batteries and/or Accumulator | Yes |