![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080101-LEGRAND-1000.jpg)
BATIBOX MULTIMATERIALS1POST P.40MM
Legrand
BATIBOX MULTIMATERIALS1POST P.40MM
REF. 080101
EAN numeris.
3245060801014
1,75 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Other |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Diameter | 67 mm |
Length | 72 mm |
Width | 72 mm |
Inner depth | 40 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 4 |
---|---|
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Orange |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
4 dokumentai
BIM failas
BIM failas
Autocad 3D
BIM failas
3 dokumentai
Sertifikatai
NF-NF012_2094
(0.59 Mo)
Sertifikatai
OC / CB-FR_706894
(0.43 Mo)
Sertifikatai
ASTA-428
(0.36 Mo)
PASIRINKITE VEIKSMĄ