![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-041380-WEB-R.jpg)
BASE LT SHALLOW V12/24DAC
Legrand
BASE LT SHALLOW V12/24DAC
REF. 041380
EAN numeris.
3414971497924
28,04 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of accessory/spare part | Surface mounted housing |
---|---|
Accessory | No |
Spare part | Yes |
Transparent | No |
Colour | Grey |
Material | Plastic |
Height | 21 mm |
Diameter | 92 mm |
Degree of impact strength (IK) | IK08 |
---|---|
Degree of protection (IP) | IP44 |
Operating / setting temperature | -30-55 °C |
Storage temperature | -30-55 °C |
RAL-number | 7035 |
Mounting method | Surface mounted |
Vertical fixing center distance | 40-40 mm |
Horizontal fixing center distance | 52-52 mm |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ