![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067025-LEGRAND-1000.jpg)
AUTOMATIC SWITCH WITH NEUTRAL
Legrand
AUTOMATIC SWITCH WITH NEUTRAL
REF. 067025
EAN numeris.
3414970487094
48,25 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | No |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Scan angle | 120 ° |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Suitable for ceiling mounting | No |
Suitable for wall mounting | Yes |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Other |
Transparent | No |
---|---|
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK02 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 10 s |
Max. duty cycle | 10 min |
Switch-off delay | 0 s |
Switching-on delay | 0 s |
Detection angle horizontal | -60-60 ° |
Response value luminosity | 5-1275 lx |
Max. switching power | 400 W |
Temperature | 0-40 °C |
Number of switching zones | 1 |
Max. starting current | 1.8 A |
Control current | 0.2 mA |
Substation input | Yes |
With alarm function | No |
With acoustic sensor | No |
Width | 45 mm |
Height | 45 mm |
Depth | 51.5 mm |
Built-in depth | 32 mm |
Min. depth of built-in installation box | 40 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Auto switch | Yes |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
PASIRINKITE VEIKSMĄ