Atlantic steel cabinet 600x1000x300mm - IP55 IK10
Atlantic
Legrand
Atlantic steel cabinet 600x1000x300mm - IP55 IK10
REF. 035537
EAN numeris.
3245060355371
Atlantic steel cabinet for energy distribution in industrial and tertiary environments : without any particular constraints and without excessive corrosion : office buildings, workshops, industrial production, control room…
497,40 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
With lock | Yes |
Height | 600 mm |
Width | 1000 mm |
Depth | 300 mm |
Built-in depth | 327 mm |
Inner depth | 280 mm |
Material plate thickness cabinet | 1.25 mm |
Material plate thickness door/cover | 1.5 mm |
Colour | Grey |
---|---|
RAL-number | 7035 |
Number of openings for flange plates | 2 |
Extension possible | No |
Housing material | Steel |
Surface protection | Powder coating |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP55 |
Protection class | I |
Degree of impact strength (IK) | IK10 |
Circuit integrity | Other |
Dokumentacija
4 dokumentai
Instrukcija
Techninis duomenų lapas
Techninis duomenų lapas
Techninė instrukcija
2 dokumentai
Autocad 3D
BIM failas
5 dokumentai
Sertifikatai
OC / CB-FR703246
(0.59 Mo)
Sertifikatai
TUV GS-R 60175536
(1.67 Mo)
Sertifikatai
UL listed cULus-E164087-19951122
(0.84 Mo)
Aplinkos profilis
Sertifikatai
VERITAS (BV)-03212/J0 BV
(0.59 Mo)
PASIRINKITE VEIKSMĄ