![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/035653-LEGRAND-1000.jpg)
Atlantic stainless steel industrial box - 200x200x120mm - IP66 IK10
Atlantic
Legrand
Atlantic stainless steel industrial box - 200x200x120mm - IP66 IK10
REF. 035653
EAN numeris.
3245060356538
Atlantic stainless steel 304L box for energy distribution in corrosive environments or environments that require a high level of hygiene : clean rooms, food industry, chemical or petroleum industry…
404,53 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Type of covering | Cover |
Cover model | Closed |
Type of door | None |
Transparent cover/door | No |
With lock | No |
Height | 200 mm |
Width | 200 mm |
Depth | 120 mm |
Built-in depth | 120 mm |
Inner depth | 116 mm |
Material plate thickness cabinet | 1 mm |
Material plate thickness door/cover | 1 mm |
---|---|
Number of openings for flange plates | 0 |
Extension possible | No |
Housing material | Stainless steel |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP66 |
Protection class | I |
Degree of impact strength (IK) | IK10 |
Circuit integrity | Other |
Dokumentacija
2 dokumentai
Instrukcija
Techninė instrukcija
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ