![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-ECO500-WEB-R.jpg)
Anti freezing thermostat ECO500 16A IP65 P
Ensto ECO Thermostats
ENSTO
Anti freezing thermostat ECO500 16A IP65 P
REF. ECO500
EAN numeris.
6418677635830
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Analogue |
---|---|
Sensor type | Remote sensor |
Rated voltage | 195-253 V |
Rated frequency | 50-50 Hz |
Number of channels | 1 |
Text guidance in display | No |
24 h program | No |
Weekly program | No |
Shortest temperature phase | 0 min |
Number of memory locations | 0 |
Number of basic programs standard | 0 |
Holiday program | No |
Input for time program | No |
Adjustment range comfort | 2-35 °C |
Adjustment range set-back | 2-35 °C |
Adjustment range frost protection | 2-35 °C |
Autonomy | 0 h |
Automatic switching summer-/winter time | No |
---|---|
Operation mode switch | No |
Switching preselection | No |
Contact type | Breaker contact |
Nominal switching current at 250 V, potential free | 0 A |
Nominal switching current at 230 V, not potential free | 16 A |
Degree of protection (IP) | IP65 |
Width in number of modular spacings | 0 |
Assembly depth | 0 mm |
Class of the temperature control | I |
Width | 86 mm |
Height | 86 mm |
Depth | 39 mm |
Degree of impact strength (IK) | IK00 |
Operating / setting temperature | -30-30 °C |
Storage temperature | -20-70 °C |