![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/047121-LEGRAND-1000.jpg)
Altis steel monobloc industrial enclosure 1600x800x400mm - IP55 IK10 - 1 door - RAL 7035
Altis
Legrand
Altis steel monobloc industrial enclosure 1600x800x400mm - IP55 IK10 - 1 door - RAL 7035
REF. 047121
EAN numeris.
3245060471217
Altis steel monobloc enclosure for energy distribution in industrial and tertiary environments : without any particular constraints and without excessive corrosion : office buildings, workshops, industrial production, control room…
1 191,04 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 799 mm |
---|---|
Height | 1600 mm |
Depth | 436 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 1 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | Other |
Dokumentacija
3 dokumentai
Techninis duomenų lapas
Instrukcija
Techninė instrukcija
1 dokumentas
Sertifikatai
TUV GS-R60135231 - 002
(0.38 Mo)
PASIRINKITE VEIKSMĄ