![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-047402-WEB-R.jpg)
ALTIS ENCLOSURE 1800X600X800
Legrand
ALTIS ENCLOSURE 1800X600X800
REF. 047402
EAN numeris.
3245060474027
3 313,27 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 599 mm |
---|---|
Height | 1825 mm |
Depth | 813 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 2 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
Number of locks | 3 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | Other |
Dokumentacija
2 dokumentai
Instrukcija
Techninė instrukcija
PASIRINKITE VEIKSMĄ