ACS JOYSTICK 4P MAINT LATCH
Legrand
ACS JOYSTICK 4P MAINT LATCH
REF. 023999
EAN numeris.
3245060239992
60,80 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Centre mounting, hole diameter | 22.5 mm |
---|---|
Joy stick length | 73 mm |
Number of actuation directions | 4 |
Number of normally open contacts per actuation direction | 0 |
Number of normally closed contacts per actuation direction | 0 |
Number of make-and-break contacts per direction | 0 |
With retraction in 0-position | No |
Locking in 0-position | Yes |
Coder | No |
---|---|
Analogue output signal configurable | No |
With front ring | No |
Material front ring | Plastic |
Colour front ring | Black |
Degree of protection (IP) | IP65 |
Degree of protection (NEMA) | 4 |