![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023765-LEGRAND-1000.jpg)
ACS COMP TT ILL 24V +NONC
Legrand
ACS COMP TT ILL 24V +NONC
REF. 023765
EAN numeris.
3245060237653
24,07 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of command positions | 2 |
---|---|
Type of button | High |
Colour button | Red/green |
Construction type lens | Oval |
Hole diameter | 22.5 mm |
Suitable for illumination | Yes |
Switching function latching | No |
Spring-return | Yes |
Supply voltage lamp | 24 V |
Number of contacts as normally open contact | 1 |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Type of electric connection | Screw connection |
With front ring | Yes |
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP) | IP66 |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ