![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023763-LEGRAND-1000.jpg)
ACS COMP SEL 2P I WH 24V+NONC
Legrand
ACS COMP SEL 2P I WH 24V+NONC
REF. 023763
EAN numeris.
3245060237639
23,83 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of switch | Level switch |
---|---|
Number of poles | 1 |
Max. rated operation voltage Ue AC | 24 V |
Rated permanent current Iu | 10 A |
Number of switch positions | 2 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Toggle |
Degree of protection (IP), front side | IP66 |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ