![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023701_pw_114777.jpg)
ACS COMP PUSH RED 130V +NONC
Legrand
ACS COMP PUSH RED 130V +NONC
REF. 023756
EAN numeris.
3245060237561
19,12 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of command positions | 1 |
---|---|
Type of button | Flat |
Colour button | Red |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Suitable for illumination | Yes |
Switching function latching | No |
Spring-return | Yes |
Supply voltage lamp | 130 V |
Number of contacts as normally open contact | 1 |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Type of electric connection | Screw connection |
With front ring | Yes |
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP) | IP66 |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ