![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023712-LEGRAND-1000.jpg)
ACS COMP PUSH FL GREEN IP67 + NO
Legrand
ACS COMP PUSH FL GREEN IP67 + NO
REF. 023712
EAN numeris.
3245060237127
9,23 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of command positions | 1 |
---|---|
Type of button | High |
Colour button | Green |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Suitable for illumination | No |
Switching function latching | No |
Spring-return | Yes |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Type of electric connection | Screw connection |
With front ring | No |
Degree of protection (IP) | IP67 |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ