![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023770-LEGRAND-1000.jpg)
ACS COMP PILOT WHITE LED 24V
Legrand
ACS COMP PILOT WHITE LED 24V
REF. 023770
EAN numeris.
3245060237707
8,43 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of indicator lights | 1 |
---|---|
Colour lens | Colourless |
Type of lamp socket | LED |
With light source | Yes |
Rated operating voltage Ue | 10.8-26.4 V |
Voltage type | AC/DC |
Type of electric connection | Screw connection |
Construction type lens | Round |
Type of lens | Flat |
Hole diameter | 22 mm |
---|---|
With front ring | No |
Material front ring | Plastic |
Colour front ring | Black |
Degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Estimated bulb life | 100000 h |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ