![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023725-LEGRAND-1000.jpg)
ACS COMP P-PULL 40 RED + NONC
Legrand
ACS COMP P-PULL 40 RED + NONC
REF. 023725
EAN numeris.
3245060237257
21,65 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Unlocking method | Pull-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Degree of protection (IP) | IP66 |
Mounting method | Built-in |
With lighting | No |
---|---|
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 40 mm |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ