![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023061-LEGRAND-1000.jpg)
ACS BLOCK LED 24V RED CAGE CL
Legrand
ACS BLOCK LED 24V RED CAGE CL
REF. 023061
EAN numeris.
3245060230616
9,58 €
/
Vienetas
Product available in
5 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 10.8-26.4 V |
Rated voltage Ue at AC 60 Hz | 10.8-26.4 V |
Rated voltage Ue at DC | 10.8-26.4 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Spring clamp connection |
Colour light source | Red |
Type of fastening | Front fastening |
Dokumentacija
4 dokumentai
Sertifikatai
OC / CB-FR_714621/A1
(0.62 Mo)
Sertifikatai
OC / CB-FR 60044591C
(0.51 Mo)
Aplinkos profilis
Sertifikatai
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
PASIRINKITE VEIKSMĄ