![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023106-LEGRAND-1000.jpg)
ACS 3P CONTACT 2NF CAGE CL
Legrand
ACS 3P CONTACT 2NF CAGE CL
REF. 023106
EAN numeris.
3245060231064
7,88 €
/
Vienetas
Product available in
5 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 2 |
Rated operation current Ie at AC-15, 230 V | 3 A |
Type of electric connection | Spring clamp connection |
---|---|
Model | Top mounting and integrable |
Mounting method | Front fastening |