![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023133-LEGRAND-1000.jpg)
ACS 1P LED 230V BLUE CAGE CL
Legrand
ACS 1P LED 230V BLUE CAGE CL
REF. 023133
EAN numeris.
3245060231330
15,88 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 195.5-264.5 V |
Rated voltage Ue at AC 60 Hz | 195.5-264.5 V |
---|---|
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Spring clamp connection |
Colour light source | Blue |
Type of fastening | Front fastening |