![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/36/LG-369597-WEB-R.jpg)
Accessory for the installation of external panels to adjust the visual field by a 30˚ angle.
4-wires video kit
Legrand
Accessory for the installation of external panels to adjust the visual field by a 30˚ angle.
REF. 369597
EAN numeris.
3414970829696
Accessory for the installation of external panels to adjust the visual field by a 30˚ angle, to the right or to the leftCan also be used with entrance panels included in the kits
11,14 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method indoor station | Flush-mounted |
---|---|
Colour outdoor station | Silver |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 60 mm |
Height | 116 mm |
---|---|
Depth | 31 mm |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Fitted with rainproof plate protection | Yes |
Vertical fixing center distance | 1600-1650 mm |
Connected object | No |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ