![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-028740-WEB-R.jpg)
ACB DMX3 2500 H DRAW-OUT 3P 630 A
DMX3 2500
Legrand
ACB DMX3 2500 H DRAW-OUT 3P 630 A
REF. 028740
EAN numeris.
3245060287405
6 653,92 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 65 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 378-6300 A |
Adjustment range undelayed short-circuit release | 1260-65000 A |
Device construction | Built-in device slide-in technique (withdrawable) |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentacija
8 dokumentai
Instrukcija
Techninė instrukcija
Techninė instrukcija
Techninis duomenų lapas
Techninis duomenų lapas
Techninė instrukcija
Praktinio surinkimo vadovas
Instrukcija
1 dokumentas
Autocad 3D
1 dokumentas
Sertifikatai
OC / CB-58366
(1.15 Mo)
2 dokumentai
Programinė įranga
Programinė įranga
PASIRINKITE VEIKSMĄ