![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753999-LEGRAND-1000.jpg)
2X2P+E SOCKET COVER SPEC POLISH PEARL VALENA ALLURE
Legrand
2X2P+E SOCKET COVER SPEC POLISH PEARL VALENA ALLURE
REF. 753999
EAN numeris.
3414970753748
4,62 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Other |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 55.7 mm |
Height | 85.5 mm |
Depth | 23 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |