![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068440-WEB-F.jpg)
2P+T SCHUKO FLAP SOCKET COVER (I P21) - TITANIUM
Legrand
2P+T SCHUKO FLAP SOCKET COVER (I P21) - TITANIUM
REF. 068440
EAN numeris.
3245060684402
11,04 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Titanium |
---|---|
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 30.92 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Dokumentacija
PASIRINKITE VEIKSMĄ