![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/099521-LEGRAND.jpg)
2 WAY SWITCH "INTUITION" GRAPH
Legrand
2 WAY SWITCH "INTUITION" GRAPH
REF. 099521
EAN numeris.
3414970467492
41,06 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Presence detector |
---|---|
With DALI interface | No |
Constant light control | No |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | Yes |
Max. reach sideways | 5 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 8 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | No |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Other |
Transparent | No |
---|---|
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Voltage type | AC |
Frequency | 50-50 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 10 s |
Max. duty cycle | 10 min |
Detection angle horizontal | 120-120 ° |
Response value luminosity | 0-0 lx |
Max. switching power | 150 W |
Temperature | -5-45 °C |
Max. starting current | 0.05 A |
Control current | 0.05 mA |
Substation input | Yes |
With alarm function | No |
With acoustic sensor | No |
Width | 45 mm |
Height | 45 mm |
Depth | 45.5 mm |
Built-in depth | 33.5 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Terminals capacity | 1.5-1.5 mm² |
Auto switch | Yes |