Cover screw 6 x OLS42
Cover screw DIN 3 head, 14 x 42
Key DIN 3 key (for EO71.06)
Cover screw 4 x OLT42 + 4 x OMS1
Cover screw 1 x OLTA42.04 + key
Cover screw 6 x OLT42 + 8 x OMS1
Cover screw 4 x OLT42
Cover screw 6 x OLT42
Cover screw Wing head, 14 x 55 mm
Cover screw 4 x OLW55 + 4 x OMS1
Cover screw 6 x OLW55 + 8 x OMS1
Cover screw 4 x OLW55
Cover screw 6 x OLW55
Sealing accessory F4,2x16/21 mm, L = 21 mm
Cover screw Springloaded
Contact protection accessory With 14.5 mm profile, 65,5 mm
Contact protection accessory With 32.5 mm profile, 83,5 mm
Support stand Triangle support plate
Spacer ø 10 mm, L = 5.0 mm
Spacer ø 10 mm, L = 8.5 mm
Spacer ø 10 mm, L = 10.0 mm
Spacer ø 10 mm, L = 15.0 mm
Spacer ø 10 mm, L = 20.0 mm
Spacer ø 10 mm, L = 25.0 mm