Atlantic steel cabinet 300x300x160mm - IP66 IK10
Atlantic
Legrand
Atlantic steel cabinet 300x300x160mm - IP66 IK10
REF. 035505
EAN numurs.
3245060355050
Atlantic steel cabinet for energy distribution in industrial and tertiary environments : without any particular constraints and without excessive corrosion : office buildings, workshops, industrial production, control room…
114,05 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
With lock | Yes |
Height | 300 mm |
Width | 300 mm |
Depth | 160 mm |
Built-in depth | 187 mm |
Inner depth | 140 mm |
Material plate thickness cabinet | 1 mm |
Material plate thickness door/cover | 1.25 mm |
Colour | Grey |
---|---|
RAL-number | 7035 |
Number of openings for flange plates | 1 |
Extension possible | No |
Housing material | Steel |
Surface protection | Powder coating |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP66 |
Protection class | I |
Degree of impact strength (IK) | IK10 |
Circuit integrity | Other |
Dokumentācija
4 documents
Lietošanas pamācība
Tehniskā lapa
Tehniskā lapa
Tehniskā rokasgrāmata
2 documents
BIM fails
Autocad 3D
5 documents
Sertifikāti
OC / CB-FR703246
(0.59 Mo)
Sertifikāti
TUV GS-R 60175536
(1.67 Mo)
Sertifikāti
UL listed cULus-E164087-19951122
(0.84 Mo)
Vides profils
Sertifikāti
VERITAS (BV)-03212/J0 BV
(0.59 Mo)
IZVĒLIETIES DARBĪBU