-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412560-LEGRAND-1000.jpg)
Low noise contactor CX³ with front face handle 2 pole - 63A - 250V~ - 2 NO contacts with 230V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412515-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 2 pole - 40A - 250V~ - 2 NO contacts with 24V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412559-LEGRAND-1000.jpg)
Low noise contactor CX³ with front face handle 2 pole - 40A - 250V~ - 2 NO contacts with 230V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412563-LEGRAND-1000.jpg)
Low noise contactor CX³ with front face handle 4 pole - 63A - 400V~ - 4 NO contacts with 230V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412561-LEGRAND-1000.jpg)
Low noise contactor CX³ with front face handle 4 pole - 25A - 400V~ - 4 NO contacts with 230V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412557-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 4pole - 63A - 400V~ - 4 NC contacts with 230V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412562-LEGRAND-1000.jpg)
Low noise contactor CX³ with front face handle42 pole - 40A - 400V~ - 4 NO contacts with 230V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412556-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 4pole - 63A - 400V~ - 4 NO contacts with 230V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412548-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 2 pole - 63A - 250V~ - 2 NC contacts with 230V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412518-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 4 pole - 40A - 400V~ - 4 NO contacts with 24V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412519-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 4 pole - 63A - 400V~ - 4 NO contacts with 24V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412553-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 4pole - 40A - 400V~ - 4 NO contacts with 230V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412517-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 4 pole - 25A - 400V~ - 4 NO contacts with 24V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412549-LEGRAND.jpg)
Contactor CX³ with front face handle 3 pole - 40A - 400V~ - 3 NO contacts with 230V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412516-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 2 pole - 63A - 250V~ - 2 NO contacts with 24V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412550-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 3pole - 63A - 400V~ - 3 NO contacts with 230V~ coil - 3 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412545-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 2 pole - 40A - 250V~ - 2 NO contacts with 230V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412547-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 2 pole - 63A - 250V~ - 2 NO contacts with 230V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412551-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 4pole - 25A - 400V~ - 4 NO contacts with 230V~ coil - 2 modules
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412558-LEGRAND-1000.jpg)
Low noise contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412544-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 230V~ coil - 1 module
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412514-LEGRAND-1000.jpg)
Contactor CX³ with front face handle 2 pole - 25A - 250V~ - 2 NO contacts with 24V~ coil - 1 module
Bez PVN