-
Nominal voltage
-
Nominal voltage
-
Installation side connection model
-
Type of accessory/spare part
-
Standard
-
Type of current
-
Housing material
-
With interlocking actuator
-
Number of CEE socket outlets
-
Nominal connection power
-
With access interlocking
-
Connection system
-
Model
-
Number of charging units
-
Mounting method
-
Mounting method
-
Mounting method
-
Max. power per charging point
-
Max. nominal current
-
Number of communication contacts
-
Number of communication contacts
-
Number of vehicle connectors Type 1
-
Length of the fixed connection cable
-
Contact material
-
Length of the fixed connection cable
-
Number of vehicle connectors Type 1 CCS
-
LED integrated
-
Surface treatment contacts
-
Number of vehicle connectors Type 2
-
Cross section of the power contacts
-
Cross section of the power contacts
-
Number of vehicle connectors Type 2 CCS
-
Number of socket outlets Type 2
-
Number of vehicle connectors GB AC
-
Number of vehicle connectors GB DC
-
Number of socket outlets GB
-
Number of socket outlets Type 3
-
Number of vehicle connectors CHAdeMO
-
With house connection box
-
Number of household socket outlets
-
Number of earth leakage circuit breakers type A
-
Number of earth leakage circuit breakers type B
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
With miniature circuit breaker (MCB)
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With energy meter
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connected object
-
Color finish - variant digital tool (General Data)
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-090475-WEB-R.jpg)
PEDESTAL 3KW F/B IP66 IK08 EV SOCKET
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/LG-090476-WEB-R.jpg)
GREEN UP FB SOCKET KIT + MCB
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-090470-WEB-R3.jpg)
Ready to install kit Green'up Access - for residential and workplace use
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-077857-WEB-R.jpg)
Flush mounting metal socket Green'up Access - locked - IP 55-IK 10 - German std
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-077898-WEB-R.jpg)
EV 3KW F/B IP55 SOCKET FLAP&KEY
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-077856-WEB-R.jpg)
Flush mounting metal socket Green'up Access - IP 55-IK 10 - German std
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-077897-WEB-R.jpg)
FLUSH MOUNTING IP55 3KW MODE 2 F/B STD SOCKET FOR ELECTRICAL VEHICLE
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-090472-WEB-R4.jpg)
Surface mounting socket Green'up Access - IP 66-IK 08 - German std
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/23-11-2023/11-00/LG-090471-WEB-R.jpg)
GREY SURFACE MOUNTING IP66 3KW MODE 2 F/B STD SOCKET FOR ELECTRICAL VEHICLE
Bez PVN
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/090478-LEGRAND-1000.jpg)
SAFETY PLATE
Bez PVN