-
Rated voltage
-
Rated current In
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated secondary current
-
Explosion-tested version 'Ex e'
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Accuracy class
-
Accuracy class
-
Model
-
Overcurrent limiting factor
-
Model
-
Type of electrical connection 1
-
Model
-
Calibrated
-
Mounting method
-
Type of electrical connection 2
-
Calibrated
-
With shock protection
-
Number of levels
-
Number of clamp positions per level
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Snap mounting
-
With copper rail
-
Secondary connection
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Height
-
Depth
-
Colour
Single phase split core CT - for 80 x 160 mm bar - transf ratio 4000/5
Bez PVN
Single phase split core CT - for 80 x 160 mm bar - transf ratio 3000/5
Bez PVN
Single phase split core CT - for 80 x 160 mm bar - transf ratio 2500/5
Bez PVN
Single phase split core CT - for 80 x 160 mm bar - transf ratio 2000/5
Bez PVN
Single phase CT - for 127 x 54 mm bar - transformation ratio 4000/5
Bez PVN
Single phase split core CT - for 80 x 120 mm bar - transf ratio 1500/5
Bez PVN
Single phase CT - for 127 x 54 mm bar - transformation ratio 3200/5
Bez PVN
Single phase split core CT - for 80 x 120 mm bar - transf ratio 1000/5
Bez PVN
Single phase CT - for 127 x 54 mm bar - transformation ratio 2500/5
Bez PVN
Single phase split core CT - for 50 x 80 mm bar - transf ratio 800/5
Bez PVN
Single phase split core CT - for 50 x 80 mm bar - transf ratio 400/5
Bez PVN
Single phase CT - for 127 x 54 mm bar - transformation ratio 2000/5
Bez PVN
Three phase CT - for three 30.5 x 5.5 mm bar - transformation ratio 400/5
Bez PVN
Single phase CT - for 127 x 54 mm bar - transformation ratio 1600/5
Bez PVN
Three phase CT - for three 20.5 x 5.5 mm bar - transformation ratio 250/5
Bez PVN
Single phase CT - for 127 x 38 mm bar - transformation ratio 3200/5
Bez PVN
Single phase CT - for 127 x 38 mm bar - transformation ratio 2000/5
Bez PVN
Single phase CT - for 127 x 38 mm bar - transformation ratio 1600/5
Bez PVN
Single phase CT - for 84 x 34 mm bar - transformation ratio 1250/5
Bez PVN
Single phase CT - for 65 x 32 mm bar - transformation ratio 1000/5
Bez PVN
Single phase CT - for 65 x 32 mm bar - transformation ratio 800/5
Bez PVN
Single phase CT - for 65 x 32 mm bar - transformation ratio 600/5
Bez PVN
Single phase CT - for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 1000/5
Bez PVN
Single phase CT - for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 800/5
Bez PVN