FILTRI
Notīrīt visus
Tehniskie parametri
-
Suitable for wall duct width
-
Cover width
-
Suitable for depth of wall duct
-
Material
-
Material quality
-
Mounting method cover
-
Number of covers
-
Material quality
-
Material quality
-
Mounting method cover
-
Number of covers
-
Shape
-
Cover width 1
-
Covers supplied with the product
-
Cover width 1
-
Angle
-
Cover width 2
-
Length
-
Surface protection
-
Symmetric
-
Model
-
Cover width 3
-
Direction
-
Model
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638038-WEB-R.jpg)
Legrand
DLP-S Trunking
REF. 638038
Universal DLP-S trunking 100x50mm, 1 compartment, with rigid cover of width 75mm
19,10 €
/
1 m
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638011-WEB-R.jpg)
Legrand
DLP-S Trunking
REF. 638011
Internal angle for Universal DLP-S trunking 100x50mm
2,66 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638012-WEB-R.jpg)
Legrand
DLP-S Trunking
REF. 638012
External angle for Universal DLP-S trunking 100x50mm
2,66 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638013-WEB-R.jpg)
Legrand
DLP-S Trunking
REF. 638013
Flat angle for Universal DLP-S trunking 100x50mm
2,66 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638001-WEB-R.jpg)
Legrand
DLP-S Trunking
REF. 638001
Cover joint 75mm
1,50 €
/
Piece
Bez PVN
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.