-
IEC-amperage
-
IEC-amperage
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
IEC-amperage
-
Construction type
-
Type of accessory/spare part
-
CEE socket outlet 16 A
-
IEC-amperage
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Construction type
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Accessory
-
Amperage according to UL/CSA (for UL-version)
-
Amperage according to UL/CSA (for UL-version)
-
CEE socket outlet 32 A
-
Amperage according to UL/CSA (for UL-version)
-
Material
-
Housing material
-
CEE socket outlet 63 A
-
Housing material
-
CEE socket outlet 63 A
-
Spare part
-
Suitable for
-
Spare part
-
Suitable for
-
Suitable for
-
CEE socket outlet 63 A
-
Suitable for
-
Suitable for
-
CEE socket outlet 63 A
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
CEE socket outlet 125 A
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Insert direction
-
Identification colour
-
Connection system
-
Phase inverter
-
Switch
-
With earth leakage switch
-
Cable entry
-
Protection
-
Protection
-
Protection
-
Cable entry
-
Empty locations on mounting rail
-
Cable entry
-
Earth leakage switch
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Diameter cable entry
-
Diameter cable entry
-
Diameter cable entry
-
Diameter cable entry
-
Type of mains connection
-
Type of mains connection
-
Handling
-
Handling
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
Distribution cabinet P17 IP66 IK10 100A - 400V~ - with 4 plugs french standard
Bez PVN
Distribution cabinet P17 IP66 IK10 63A - 400V~ - with 6 plugs , 2 plugs 16A 3P+N+T and 2 plugs 32A
Bez PVN
Distribution cabinet P17 IP66 IK10 63A - 400V~ - with 4 plugs french standard, 1 plug 16A and 2 plugs 32A
Bez PVN
Distribution cabinet P17 IP66 IK10 63A - 400V~ - with 6 plugs french standard , 2 plugs 16A and 2 plugs 32A
Bez PVN
MULTI-PURPOSE BOX 2P 16A 24V/2P+T 16A 230V
Bez PVN
Distribution cabinet P17 empty
Bez PVN
Mobile cabinet 6 plugs P17 french standard+ autostop +16A 4P+T 400V
Bez PVN
FLOOR COMBINED UNIT 6 x NFC + 1CU + 1 x 32A 4P+E 400V
Bez PVN
SINGLE SOCKET BOX+ CIRCUIT BREAKERS AND DIFF SWITCHES 1X2P+T 16A 230V+2PC NFC+1X4P+T 32A 400V
Bez PVN
SINGLE SOCKET BOX WITH CIRCUIT BREAKERS 1X2P+T 16A 230V+2PC NFC+1X3P+T 32A 400V
Bez PVN
Mobile cabinet 6 plugs P17 french standard + autostop + empty frame
Bez PVN
MULTIPURPOSE BOX 2P 16A 24/42V 2P+T 16A 230Vc
Bez PVN
CHASSIS POUR COFFRET DD DISTRIBUTION
Bez PVN
Mobile cabinet 4 plugs P17 french standard+AU+32A 4P+T 400V
Bez PVN
Mobile cabinet 4 plugs P17 french standard+AU+32A 3P+T 400V
Bez PVN
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+N+E
Bez PVN
MULTI-PURPOSE BOX 2P+T 16A 230V 3P+T 32A 400V
Bez PVN
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+E
Bez PVN
PROFESSIONAL COMBINED UNIT WITH EMERGENCY BUTTON
Bez PVN
Mobile cabinet 6 plugs P17 schuko standard with cable
Bez PVN
Mobile cabinet 6 plugs P17 french standard with cable
Bez PVN
SOCKET MOUNTING BOX 3P+N+T 63A 400V
Bez PVN
SINGLE SOCKET BOX WITH CIRCUIT BREAKERS 1X2P+T 16A 230V + 2PC NFC
Bez PVN
Mobile cabinet 6 plugs P17 french standard
Bez PVN