![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037513-LEGRAND-1000.jpg)
End stop for Viking3 terminal blocks with automatic 12mm pitch
Viking 3
Legrand
End stop for Viking3 terminal blocks with automatic 12mm pitch
REF. 037513
EAN number.
3245060375133
2,64 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Colour | Grey |
---|---|
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 |
Type of latching | Screwable |
Material | Plastic |
Inflammability class of insulation material according to with UL94 | V2 |
---|---|
Width | 12 mm |
Height | 38.8 mm |
Depth | 49.7 mm |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Autocad 3D
VALIGE TEGEVUS