-
Transparent
-
Transparent
-
Toothing
-
Material
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Material
-
Material
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Rollable
-
With shoulder strap
-
Length
-
Length
-
Length
-
Length
-
Length
-
With telescopic handle
-
With lock
-
Length
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Mounting method
-
Mounting method
-
With foam
-
With divider
-
Signal-red
-
With label space
-
With label space
-
Padlock shackle
-
Imprint
-
Imprint
-
Imprint
-
Imprint
-
Removable tray
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/038200-LEGRAND-1000.jpg)
On-site toolbox - CAB 3/Starfix marking system
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038208-LEGRAND-1000.jpg)
DISTRIBUTOR
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038394-LEGRAND-1000.jpg)
Applicator CAB 3 - for identification of markers section 0.15 to 0.5 mm²
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038395-LEGRAND-1000.jpg)
Applicator CAB 3 - for identification of markers section 0.5 to 1.5 mm²
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038396-LEGRAND-1000.jpg)
Applicator CAB 3 - for identification of markers section 1.5 to 2.5 mm²
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038397-LEGRAND-1000.jpg)
Applicator CAB 3 - for identification of markers section 4 to 6 mm²
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038492-LEGRAND-1000.jpg)
Marker-holder CAB 3 - cross-section 50 to 70 mm² - black
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038491-LEGRAND-1000.jpg)
Marker-holder CAB 3 - cross-section 25 to 35 mm² - black
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038392-LEGRAND-1000.jpg)
Support CAB 3 - for markers (7 from 0.15 to 1.5 mm² or 6 from 0.5 to 1.5 mm²)
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038490-LEGRAND-1000.jpg)
Marker-holder CAB 3 - cross-section 10 to 16 mm² - black
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038290-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''/''
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038291-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''.''
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038292-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''+''
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038293-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''-''
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038294-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''~''
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038295-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : ''=''
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038296-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - convential symbol : earth
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038150-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 01 to 20
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038151-LEGRAND.jpg)
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 21 to 40
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038152-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 41 to 60
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038153-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 61 to 80
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038154-LEGRAND.jpg)
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 81 to 100
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038360-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''A"
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/038361-LEGRAND-1000.jpg)
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''B''
Ilma käibemaksuta