-
Construction size
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Construction size
-
System configuration DC
-
System configuration DC
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration TN
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
System configuration other
-
Mounting method
-
System configuration other
-
Mounting method
-
Max. discharge surge current (8/20)
-
Max. discharge surge current (8/20)
-
Nominal voltage AC
-
Nominal voltage AC
-
Nominal voltage DC
-
Nominal voltage DC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage DC
-
Max. continuous voltage DC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Signalling at the device
-
Category type 2
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-003953-WEB-R.jpg)
Surge arrester - subscriber board protection - monobloc/Type 2 - 4P protected
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-003973-WEB-R.jpg)
Surge arrester - switchboard protection - protected Type 2 - 4P
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-414155-WEB-R.jpg)
VOLTAGE SURGE PROTECT PV 600V TYPE 2
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-412215-WEB-R.jpg)
SPD WITH ICC PROTECTION 25KA T2 IMAX 40KA 3P+N LEFT WITH FAULT SIGNALLING
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-414156-WEB-R.jpg)
Surge protective device for PV instalation 1000V Type 2- Imax 40kA
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-003951-WEB-R.jpg)
Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-003971-WEB-R.jpg)
Surge arrester - switchboard protection - protected Type 2 - 2P, combinable
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-412214-WEB-R.jpg)
SPD WITH ICC PROTECTION 25KA T2 IMAX 40KA 1P+N LEFT WITH FAULT SIGNALLING
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-414186-WEB-R.jpg)
REPLACE MODULE FOR PV VSP 414156
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/003974-LEGRAND-1000.jpg)
Plug-in replacement module for self-protected SPD - Cat.Nos 0 039 71/73
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-414185-WEB-R.jpg)
REPLACE MODULE FOR PV VSP 414155
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-003954-WEB-R.jpg)
Plug-in replacement module for self-protected SPD - Cat.Nos 0 039 51/53
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/003928-LEGRAND-1000.jpg)
Plug-in replacement module - for v.s.p. Cat.Nos 039 20/21/22/23 - with indicator
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/003934-LEGRAND-1000.jpg)
Plug-in replacement module - for v.s.p. Cat.Nos 039 30/31/32/33 - with indicator
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-003939-WEB-R.jpg)
Plug-in replacement module - for v.s.p. Cat.Nos 039 35/36/38 - with indicator
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/003944-LEGRAND-1000.jpg)
Plug-in replacement module - for v.s.p. Cat.Nos 039 40/41/43 - with indicator
Ilma käibemaksuta