FILTERID
Tühjendage kõik
Kategooria
Tehnilised omadused
-
With light source
-
Housing material
-
Colour of light
-
Light sharing
-
Colour rendering index CRI
-
Dimming phase cut-on
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Light distributor
-
Dimming DSI
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Height/depth
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Colour consistency (McAdam ellipse)
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
No dim function
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Constant light output (CLO)
-
Material reflector
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Emergency power supply integrated
-
Ball-proof
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Max. number of luminaires per miniature circuit breaker B16 (MCB)
-
Max. number of luminaires per miniature circuit breaker C16 (MCB)
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Operation by Bluetooth
-
Width
-
Degree of impact strength (IK)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-HB360_150MBED-WEB-R.jpg)
ENSTO
Ensto HB360
REF. HB360.150MBED
High-bay luminaire HB360.150MBED LED IP65 140W/84
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-HB360_150WBED-WEB-R.jpg)
ENSTO
Ensto HB360
REF. HB360.150WBED
High-bay luminaire HB360.150WBED LED IP65 140W/84
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-HB360_200MBED-WEB-R.jpg)
ENSTO
Ensto HB360
REF. HB360.200MBED
High-bay luminaire HB360.200MBED LED IP65 198W/84
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-HB360_200WBED-WEB-R.jpg)
ENSTO
Ensto HB360
REF. HB360.200WBED
High-bay luminaire HB360.200WBED LED IP65 198W/84
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-HB360_100MBED-WEB-R.jpg)
ENSTO
Ensto HB360
REF. HB360.100MBED
High-bay luminaire HB360.100MBED LED IP65 103W/84
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-HB360_100WBED-WEB-R.jpg)
ENSTO
Ensto HB360
REF. HB360.100WBED
High-bay luminaire HB360.100WBED LED IP65 103W/84
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.