-
Function
-
Rated voltage
-
Device fitting
-
Number of contacts as change-over contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Number of fault-signal switches
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Slider for hand switch
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Rated switch current
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412502-LEGRAND-1000.jpg)
Low noise, off-peak contactor CX³ with front face handle 3 pole-25A-230V~-3 NO contacts with 230V~ coil-2 modules
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/412431-LEGRAND-1000.jpg)
Signalling auxiliary NO + NC for Legrand 40A and 63A contactor CX³ - 250V~ - 5A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/412430-LEGRAND-1000.jpg)
Signalling auxiliary NO + NC for Legrand 2 modules 25A contactor CX³ - 250V~ - 5A
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412500-LEGRAND-1000.jpg)
Low noise, off-peak contactor CX³ with front face handle 2 pole-25A-230V~- NC + NO contacts with 230V~ coil - 1 module
Ilma käibemaksuta
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412501-LEGRAND-1000.jpg)
Low noise, off-peak contactor CX³ with front face handle 2 pole-25A-230V~- 2 NO contacts with 230V~ coil - 1 module
Ilma käibemaksuta