![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-058961-WEB-R.jpg)
Distribution cabinet P17 IP66 IK10 63A - 400V~ - with 4 plugs french standard, 1 plug 16A and 2 plugs 32A
Legrand
Distribution cabinet P17 IP66 IK10 63A - 400V~ - with 4 plugs french standard, 1 plug 16A and 2 plugs 32A
REF. 058961
EAN number.
3245060589615
3 149,06 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
CEE socket outlet 16 A | 1x16A5p400V |
---|---|
CEE socket outlet 32 A | 2x32A xp xxxV |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 9 |
Protection | Overcurrent switch |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Steel |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M40 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 847 mm |
Width | 673 mm |
Depth | 334 mm |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS