![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/057744-LEGRAND-1000.jpg)
CHASSIS POUR COFFRET DD DISTRIBUTION
Legrand
CHASSIS POUR COFFRET DD DISTRIBUTION
REF. 057744
EAN number.
3245060577445
704,53 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Steel |
---|---|
Power supply/connection possibility | Other |
Type of mains connection | Other |
Handling | Portable |
Degree of protection (IP) | Other |
Military model | No |
Colour | Yellow |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS