![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/058934-LEGRAND-1000.jpg)
SINGLE SOCKET BOX WITH CIRCUIT BREAKERS 1X2P+T 16A 230V + 2PC NFC
Legrand
SINGLE SOCKET BOX WITH CIRCUIT BREAKERS 1X2P+T 16A 230V + 2PC NFC
REF. 058934
EAN numurs.
3245060589349
391,14 €
Ieteicamā cena
Bez PVN
Dalīties
Jūs varat salīdzināt tikai 4 produktus, lai pievienotu šo produktu, jums ir jānoņem 1.
Tehniskie parametri
CEE socket outlet 16 A | 1x16A xp xxxV |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 3 |
Protection | Overcurrent switch |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 441 mm |
Width | 265 mm |
Depth | 124 mm |
Dokumentācija
1 dokuments
Tehniskā lapa
1 dokuments
Autocad 3D
IZVĒLIETIES DARBĪBU